Grove Gear 17YFC-1-1.000-56C-25-L1
Part #:17YFC-1-1.000-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | P: | 1.38 in |
| AJ: | 5.88 | I: | 3.24 in |
| LL: | 1.98 in | LM: | 6.7 |
| L: | 4.45 in | U: | 0.625 in |
| G: | 1.82 | AG: | 4.35 |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AK: | 4.5 | AB: | 3.44 |
| V: | 1.44 in | AA: | 7.44 |
| BD: | 5.88 | D: | 2.06 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.665 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Model Code: | 17YFC | Motor Frame Size: | 56C |
| Output RPM: | 70 | Bore Code: | 16 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

