Grove Gear 17YFC-1-1.000-56C-25-L2
Part #:17YFC-1-1.000-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.625 in | AG: | 4.35 |
| T: | 1 | LM: | 6.7 |
| I: | 3.24 in | BF: | 0.41 |
| G: | 1.82 | LL: | 1.98 in |
| P: | 1.38 in | BD: | 5.88 |
| V: | 1.44 in | AJ: | 5.88 |
| AB: | 3.44 | AK: | 4.5 |
| AF: | 0.19 | AA: | 7.44 |
| L: | 4.45 in | D: | 2.06 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Input Keyway: | 0.625 in | Motor Frame Size: | 56C |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.665 | Output RPM: | 70 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 16 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

