Grove Gear 17YFC-1-1.000-56C-25-L4
Part #:17YFC-1-1.000-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | H: | 0.53 in |
| I: | 3.24 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | AA: | 7.44 |
| LL: | 1.98 in | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.625 in |
| AF: | 0.19 | T: | 1 |
| AB: | 3.44 | AG: | 4.35 |
| D: | 2.06 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.44 in | P: | 1.38 in |
| L: | 4.45 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Bore Code: | 16 | Series Code: | OE |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 0.665 | Input Keyway: | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

