Grove Gear 17YFC-1-1.000-56C-25-L9
Part #:17YFC-1-1.000-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 4.45 in |
| I: | 3.24 in | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.38 in | LL: | 1.98 in |
| AG: | 4.35 | BD: | 5.88 |
| V: | 1.44 in | U: | 0.625 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| AB: | 3.44 | T: | 1 |
| AA: | 7.44 | LM: | 6.7 |
| G: | 1.82 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 0.625 in |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Model Code: | 17YFC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.665 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

