How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| LL: | 1.98 in | AA: | 7.44 |
| P: | 1.38 in | AG: | 4.35 |
| G: | 1.82 | U: | 0.625 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.06 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | LM: | 6.7 |
| AF: | 0.19 | L: | 4.45 in |
| AB: | 3.44 | I: | 3.24 in |
| T: | 1 | V: | 1.44 in |
Technical Specifications
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.597 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 0.625 in | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

