Grove Gear 17YFC-1-1.000-56C-30-L2
Part #:17YFC-1-1.000-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | P: | 1.38 in |
| L: | 4.45 in | H: | 0.53 in |
| AG: | 4.35 | LL: | 1.98 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | I: | 3.24 in |
| AK: | 4.5 | BE: | 0.38 in |
| U: | 0.625 in | AE2: | 0.56 |
| LM: | 6.7 | D: | 2.06 |
| AB: | 3.44 | V: | 1.44 in |
| G: | 1.82 | AA: | 7.44 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Gear Type: | Worm | Model Code: | 17YFC |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 0.625 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.597 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

