Grove Gear 17YFC-1-1.000-56C-30-L9
Part #:17YFC-1-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | H: | 0.53 in |
| G: | 1.82 | T: | 1 |
| BF: | 0.41 | AA: | 7.44 |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 3.44 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AF: | 0.19 | U: | 0.625 in |
| P: | 1.38 in | LM: | 6.7 |
| AG: | 4.35 | BD: | 5.88 |
| I: | 3.24 in | AK: | 4.5 |
| D: | 2.06 | L: | 4.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 0.625 in |
| Output RPM: | 58.3 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Model Code: | 17YFC |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.597 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

