Grove Gear 17YFC-1-1.000-56C-40-L1
Part #:17YFC-1-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | D: | 2.06 |
| I: | 3.24 in | LL: | 1.98 in |
| AF: | 0.19 | LM: | 6.7 |
| U: | 0.625 in | BE: | 0.38 in |
| AA: | 7.44 | AB: | 3.44 |
| AJ: | 5.88 | T: | 1 |
| AG: | 4.35 | P: | 1.38 in |
| V: | 1.44 in | L: | 4.45 in |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 0.625 in | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.469 |
| Input RPM: | 1,750 | Model Code: | 17YFC |
| Output RPM: | 43.8 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

