Grove Gear 17YFC-1-1.000-56C-5-L1
Part #:17YFC-1-1.000-56C-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | AB: | 3.44 |
| LM: | 6.7 | AJ: | 5.88 |
| V: | 1.44 in | AA: | 7.44 |
| U: | 0.625 in | H: | 0.53 in |
| LL: | 1.98 in | AF: | 0.19 |
| BE: | 0.38 in | D: | 2.06 |
| L: | 4.45 in | AE2: | 0.56 |
| I: | 3.24 in | G: | 1.82 |
| P: | 1.38 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.7 |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Input Keyway: | 0.625 in | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Model Code: | 17YFC | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

