Grove Gear 17YFC-1-1.000-56C-5-L2
Part #:17YFC-1-1.000-56C-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 4.5 | D: | 2.06 |
| AB: | 3.44 | G: | 1.82 |
| T: | 1 | H: | 0.53 in |
| AG: | 4.35 | AJ: | 5.88 |
| LL: | 1.98 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AA: | 7.44 | LM: | 6.7 |
| L: | 4.45 in | P: | 1.38 in |
| V: | 1.44 in | I: | 3.24 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Model Code: | 17YFC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.7 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output RPM: | 350 |
| Input Keyway: | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

