Grove Gear 17YFC-1-1.000-56C-5-L3
Part #:17YFC-1-1.000-56C-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.44 in |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | D: | 2.06 |
| AE2: | 0.56 | AB: | 3.44 |
| AK: | 4.5 | LL: | 1.98 in |
| AF: | 0.19 | P: | 1.38 in |
| BD: | 5.88 | G: | 1.82 |
| U: | 0.625 in | T: | 1 |
| I: | 3.24 in | BF: | 0.41 |
| AG: | 4.35 | H: | 0.53 in |
| AA: | 7.44 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Input Keyway: | 0.625 in | Input RPM: | 1,750 |
| Model Code: | 17YFC | Service Factor: | 1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.7 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

