Grove Gear 17YFC-1-1.000-56C-5-L4
Part #:17YFC-1-1.000-56C-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | P: | 1.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 1.98 in | T: | 1 |
| BF: | 0.41 | G: | 1.82 |
| AB: | 3.44 | AF: | 0.19 |
| AK: | 4.5 | LM: | 6.7 |
| D: | 2.06 | AG: | 4.35 |
| AA: | 7.44 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | H: | 0.53 in |
| I: | 3.24 in | L: | 4.45 in |
| BE: | 0.38 in | V: | 1.44 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 17YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 16 | Ratio: | 5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

