How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| BD: | 5.88 | I: | 3.24 in |
| AF: | 0.19 | V: | 1.44 in |
| AA: | 7.44 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.35 |
| LM: | 6.7 | U: | 0.625 in |
| P: | 1.38 in | D: | 2.06 |
| AK: | 4.5 | G: | 1.82 |
| L: | 4.45 in | LL: | 1.98 in |
Technical Specifications
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.377 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Ratio: | 50:1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Model Code: | 17YFC | Ratio Range: | 50:1 |
| Input Keyway: | 0.625 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

