Grove Gear 17YFC-1-1.000-56C-50-L2
Part #:17YFC-1-1.000-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| H: | 0.53 in | AA: | 7.44 |
| LM: | 6.7 | AB: | 3.44 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.06 | AF: | 0.19 |
| U: | 0.625 in | V: | 1.44 in |
| AG: | 4.35 | BF: | 0.41 |
| L: | 4.45 in | LL: | 1.98 in |
| P: | 1.38 in | T: | 1 |
| AE2: | 0.56 | I: | 3.24 in |
| G: | 1.82 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 0.625 in | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.377 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Model Code: | 17YFC | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

