Grove Gear 17YFC-1-1.000-56C-50-L9
Part #:17YFC-1-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | BE: | 0.38 in |
| LL: | 1.98 in | U: | 0.625 in |
| AA: | 7.44 | G: | 1.82 |
| I: | 3.24 in | AB: | 3.44 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.56 | T: | 1 |
| V: | 1.44 in | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | L: | 4.45 in |
| D: | 2.06 | AF: | 0.19 |
| P: | 1.38 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Bore Code: | 16 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Model Code: | 17YFC | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

