Grove Gear 17YFC-1-1.000-56C-60-L3
Part #:17YFC-1-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | LM: | 6.7 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| D: | 2.06 | U: | 0.625 in |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.44 in | BE: | 0.38 in |
| AA: | 7.44 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| AB: | 3.44 | L: | 4.45 in |
| BF: | 0.41 | T: | 1 |
| G: | 1.82 | AE2: | 0.56 |
| AG: | 4.35 | P: | 1.38 in |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.317 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 0.625 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

