Grove Gear 17YFC-1-1.000-56C-60-L9
Part #:17YFC-1-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | V: | 1.44 in |
| T: | 1 | AE2: | 0.56 |
| U: | 0.625 in | P: | 1.38 in |
| LL: | 1.98 in | L: | 4.45 in |
| BD: | 5.88 | D: | 2.06 |
| H: | 0.53 in | AA: | 7.44 |
| AG: | 4.35 | AK: | 4.5 |
| AF: | 0.19 | BF: | 0.41 |
| BE: | 0.38 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| G: | 1.82 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 0.625 in |
| Output RPM: | 29.2 | Model Code: | 17YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 1.75 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.317 |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Bore Code: | 16 |
| Assembly: | YFC-1 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

