How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.35 |
| LM: | 6.7 | AK: | 4.5 |
| G: | 1.82 | I: | 3.24 in |
| L: | 4.45 in | AJ: | 5.88 |
| D: | 2.06 | T: | 1 |
| U: | 0.625 in | AA: | 7.44 |
| P: | 1.38 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| BD: | 5.88 | V: | 1.44 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 233 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.67 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input Keyway: | 0.625 in | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Model Code: | 17YFC | Ratio Range: | 7.5:1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

