Grove Gear 17YFC-1-1.000-56C-7.5-L1
Part #:17YFC-1-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 7.44 |
| L: | 4.45 in | BE: | 0.38 in |
| LL: | 1.98 in | LM: | 6.7 |
| I: | 3.24 in | P: | 1.38 in |
| D: | 2.06 | AB: | 3.44 |
| V: | 1.44 in | BF: | 0.41 |
| U: | 0.625 in | G: | 1.82 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | T: | 1 |
| AE2: | 0.56 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 1.75 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.67 | Model Code: | 17YFC |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

