Grove Gear 17YFC-1-1.000-56C-7.5-L4
Part #:17YFC-1-1.000-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AA: | 7.44 |
| H: | 0.53 in | G: | 1.82 |
| AG: | 4.35 | P: | 1.38 in |
| AK: | 4.5 | AF: | 0.19 |
| T: | 1 | D: | 2.06 |
| U: | 0.625 in | LM: | 6.7 |
| AE2: | 0.56 | V: | 1.44 in |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | AB: | 3.44 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Ratio: | 7.5:1 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.67 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Model Code: | 17YFC | Input RPM: | 1,750 |
| Input Keyway: | 0.625 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

