Grove Gear 17YFC-1-1.000-56C-7.5-L9
Part #:17YFC-1-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| U: | 0.625 in | AB: | 3.44 |
| AF: | 0.19 | AK: | 4.5 |
| I: | 3.24 in | LL: | 1.98 in |
| L: | 4.45 in | D: | 2.06 |
| BF: | 0.41 | LM: | 6.7 |
| V: | 1.44 in | AJ: | 5.88 |
| P: | 1.38 in | BD: | 5.88 |
| G: | 1.82 | AE2: | 0.56 |
| T: | 1 | AA: | 7.44 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 7.5:1 |
| Model Code: | 17YFC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.67 | Bore Code: | 16 |
| Output RPM: | 233 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Keyway: | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

