Grove Gear 17YFC-1-.625-140TC-30-L1
Part #:17YFC-1-.625-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 1.98 in | D: | 2.06 |
| BD: | 5.88 | G: | 1.82 |
| AJ: | 5.88 | I: | 3.24 in |
| AG: | 4.35 | T: | 0.625 |
| LM: | 6.7 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| L: | 4.45 in | U: | 0.625 in |
| AE2: | 0.56 | P: | 1.38 in |
| AF: | 0.19 | AA: | 7.44 |
| AK: | 4.5 | AB: | 3.44 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 17YFC |
| Input Diameter (in): | 0.625 in | Bore Code: | 10 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.597 |
| Ratio: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Input Keyway: | 0.625 in |
| Series Code: | OE | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

