Grove Gear 17YFC-1-.625-140TC-30-L2
Part #:17YFC-1-.625-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.24 in |
| G: | 1.82 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 0.625 | LL: | 1.98 in |
| AA: | 7.44 | H: | 0.53 in |
| AB: | 3.44 | U: | 0.625 in |
| LM: | 6.7 | L: | 4.45 in |
| D: | 2.06 | AF: | 0.19 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| BD: | 5.88 | V: | 1.44 in |
| AE2: | 0.56 | AG: | 4.35 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Model Code: | 17YFC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.597 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Bore Code: | 10 | Input Keyway: | 0.625 in |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Output Key: | 3/16 X 1.50 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

