Grove Gear 17YFC-1-.625-140TC-30-L3
Part #:17YFC-1-.625-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 1.38 in |
| AB: | 3.44 | T: | 0.625 |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 4.45 in | I: | 3.24 in |
| G: | 1.82 | U: | 0.625 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.35 |
| AA: | 7.44 | LM: | 6.7 |
| H: | 0.53 in | LL: | 1.98 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 17YFC |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Assembly: | YFC-1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.597 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

