Grove Gear 17YFC-1-.625-140TC-30-L4
Part #:17YFC-1-.625-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| AB: | 3.44 | V: | 1.44 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AA: | 7.44 |
| AF: | 0.19 | L: | 4.45 in |
| U: | 0.625 in | T: | 0.625 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 3.24 in | D: | 2.06 |
| P: | 1.38 in | LM: | 6.7 |
| LL: | 1.98 in | AK: | 4.5 |
| G: | 1.82 | AG: | 4.35 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.597 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Model Code: | 17YFC | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 0.625 in |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

