Grove Gear 17YFC-1-.750-56C-25-L1
Part #:17YFC-1-.750-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | BD: | 5.88 |
| BE: | 0.38 in | U: | 0.625 in |
| H: | 0.53 in | L: | 4.45 in |
| G: | 1.82 | LL: | 1.98 in |
| D: | 2.06 | AE2: | 0.56 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | LM: | 6.7 |
| I: | 3.24 in | AB: | 3.44 |
| AF: | 0.19 | P: | 1.38 in |
| AG: | 4.35 | BF: | 0.41 |
| V: | 1.44 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 17YFC | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Bore Code: | 12 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 0.625 in | Input HP @ 1750 RPM: | 0.665 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

