Grove Gear 17YFC-1-.750-56C-25-L3
Part #:17YFC-1-.750-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 0.75 |
| BF: | 0.41 | AE2: | 0.56 |
| U: | 0.625 in | AK: | 4.5 |
| I: | 3.24 in | LM: | 6.7 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| G: | 1.82 | AA: | 7.44 |
| P: | 1.38 in | AB: | 3.44 |
| H: | 0.53 in | V: | 1.44 in |
| LL: | 1.98 in | BD: | 5.88 |
| L: | 4.45 in | AF: | 0.19 |
| BE: | 0.38 in | AG: | 4.35 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.75 in |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Model Code: | 17YFC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 12 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output RPM: | 70 | Ratio: | 25:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.665 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 0.625 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

