Grove Gear 17YFC-2-1.000-140TC-10-L3
Part #:17YFC-2-1.000-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 7.44 |
| D: | 2.06 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 3.44 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| LM: | 6.7 | U: | 0.625 in |
| AG: | 4.35 | LL: | 1.98 in |
| P: | 1.38 in | T: | 1 |
| L: | 4.45 in | AF: | 0.19 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| G: | 1.82 | V: | 1.44 in |
Technical Specifications
| Center Distance (in): | 1.75 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Keyway: | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.37 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 17YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

