Grove Gear 17YFC-2-1.000-140TC-10-L4
Part #:17YFC-2-1.000-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | G: | 1.82 |
| D: | 2.06 | LM: | 6.7 |
| H: | 0.53 in | LL: | 1.98 in |
| T: | 1 | AG: | 4.35 |
| AE2: | 0.56 | AB: | 3.44 |
| V: | 1.44 in | AF: | 0.19 |
| P: | 1.38 in | AK: | 4.5 |
| L: | 4.45 in | AA: | 7.44 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 175 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.37 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 0.625 in |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Center Distance (in): | 1.75 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

