Grove Gear 17YFC-2-1.000-140TC-100-L1
Part #:17YFC-2-1.000-140TC-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | P: | 1.38 in |
| BF: | 0.41 | AA: | 7.44 |
| T: | 1 | L: | 4.45 in |
| AK: | 4.5 | I: | 3.24 in |
| V: | 1.44 in | H: | 0.53 in |
| AG: | 4.35 | LL: | 1.98 in |
| AJ: | 5.88 | AB: | 3.44 |
| BD: | 5.88 | AF: | 0.19 |
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| D: | 2.06 | LM: | 6.7 |
| BE: | 0.38 in | U: | 0.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 17YFC | Input HP @ 1750 RPM: | 0.141 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 100:1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

