Grove Gear 17YFC-2-1.000-140TC-100-L2
Part #:17YFC-2-1.000-140TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | D: | 2.06 |
| U: | 0.625 in | BF: | 0.41 |
| I: | 3.24 in | AE2: | 0.56 |
| LM: | 6.7 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| G: | 1.82 | V: | 1.44 in |
| L: | 4.45 in | AK: | 4.5 |
| BD: | 5.88 | AB: | 3.44 |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 7.44 | H: | 0.53 in |
| LL: | 1.98 in | T: | 1 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.141 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 0.625 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Model Code: | 17YFC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

