Grove Gear 17YFC-2-1.000-140TC-100-L9
Part #:17YFC-2-1.000-140TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 6.7 |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 3.44 | AE2: | 0.56 |
| T: | 1 | AA: | 7.44 |
| G: | 1.82 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| L: | 4.45 in | BF: | 0.41 |
| AK: | 4.5 | P: | 1.38 in |
| AF: | 0.19 | AG: | 4.35 |
| V: | 1.44 in | D: | 2.06 |
| I: | 3.24 in | LL: | 1.98 in |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.141 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 0.625 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 17YFC |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

