Grove Gear 17YFC-2-1.000-140TC-15
Part #:17YFC-2-1.000-140TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE2: | 0.56 |
| LM: | 6.7 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| P: | 1.38 in | G: | 1.82 |
| L: | 4.45 in | AA: | 7.44 |
| D: | 2.06 | BF: | 0.41 |
| I: | 3.24 in | AG: | 4.35 |
| LL: | 1.98 in | BD: | 5.88 |
| BE: | 0.38 in | T: | 1 |
| AJ: | 5.88 | AB: | 3.44 |
| H: | 0.53 in | AF: | 0.19 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 0.625 in | Model Code: | 17YFC |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

