Grove Gear 17YFC-2-1.000-140TC-15-L1
Part #:17YFC-2-1.000-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | LL: | 1.98 in |
| I: | 3.24 in | H: | 0.53 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1 | G: | 1.82 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.06 |
| LM: | 6.7 | AG: | 4.35 |
| V: | 1.44 in | AF: | 0.19 |
| AA: | 7.44 | BD: | 5.88 |
| P: | 1.38 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | L: | 4.45 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.03 |
| Input Keyway: | 0.625 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Model Code: | 17YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

