Grove Gear 17YFC-2-1.000-140TC-15-L2
Part #:17YFC-2-1.000-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AA: | 7.44 |
| AE2: | 0.56 | AB: | 3.44 |
| I: | 3.24 in | G: | 1.82 |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 4.35 | D: | 2.06 |
| AK: | 4.5 | T: | 1 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | BE: | 0.38 in |
| U: | 0.625 in | L: | 4.45 in |
| LL: | 1.98 in | AJ: | 5.88 |
| P: | 1.38 in | LM: | 6.7 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 0.625 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Model Code: | 17YFC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

