Grove Gear 17YFC-2-1.000-140TC-15-L9
Part #:17YFC-2-1.000-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | BD: | 5.88 |
| AB: | 3.44 | P: | 1.38 in |
| AJ: | 5.88 | U: | 0.625 in |
| AG: | 4.35 | D: | 2.06 |
| I: | 3.24 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.19 | L: | 4.45 in |
| LM: | 6.7 | G: | 1.82 |
| V: | 1.44 in | T: | 1 |
| AE2: | 0.56 | AA: | 7.44 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 0.625 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 17YFC |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

