Grove Gear 17YFC-2-1.000-140TC-20-L1
Part #:17YFC-2-1.000-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | AA: | 7.44 |
| BD: | 5.88 | LL: | 1.98 in |
| V: | 1.44 in | I: | 3.24 in |
| AB: | 3.44 | U: | 0.625 in |
| AG: | 4.35 | L: | 4.45 in |
| AK: | 4.5 | BF: | 0.41 |
| AE2: | 0.56 | T: | 1 |
| H: | 0.53 in | D: | 2.06 |
| P: | 1.38 in | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 6.7 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 17YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.814 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 0.625 in |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

