Grove Gear 17YFC-2-1.000-140TC-20-L4
Part #:17YFC-2-1.000-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
| V: | 1.44 in | AJ: | 5.88 |
| AA: | 7.44 | P: | 1.38 in |
| AG: | 4.35 | BE: | 0.38 in |
| D: | 2.06 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| L: | 4.45 in | U: | 0.625 in |
| BF: | 0.41 | G: | 1.82 |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 3.44 | T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 17YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input Keyway: | 0.625 in |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 0.814 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

