How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AA: | 7.44 |
| AF: | 0.19 | U: | 0.625 in |
| P: | 1.38 in | LL: | 1.98 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| AK: | 4.5 | H: | 0.53 in |
| L: | 4.45 in | AE2: | 0.56 |
| LM: | 6.7 | BE: | 0.38 in |
| T: | 1 | BD: | 5.88 |
| BF: | 0.41 | AB: | 3.44 |
| D: | 2.06 | AJ: | 5.88 |
| V: | 1.44 in | AG: | 4.35 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Model Code: | 17YFC | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Keyway: | 0.625 in |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 1.7 |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

