Grove Gear 17YFC-2-1.000-140TC-5-L1
Part #:17YFC-2-1.000-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | AK: | 4.5 |
| U: | 0.625 in | AB: | 3.44 |
| D: | 2.06 | H: | 0.53 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | L: | 4.45 in |
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 1.38 in | G: | 1.82 |
| BE: | 0.38 in | AF: | 0.19 |
| BF: | 0.41 | AA: | 7.44 |
| LL: | 1.98 in | V: | 1.44 in |
| BD: | 5.88 | I: | 3.24 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Ratio: | 5:1 | Series Code: | OE |
| Ratio Range: | 5:1 | Model Code: | 17YFC |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.7 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Keyway: | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

