Grove Gear 17YFC-2-1.000-140TC-7.5
Part #:17YFC-2-1.000-140TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.625 in |
| L: | 4.45 in | D: | 2.06 |
| I: | 3.24 in | LL: | 1.98 in |
| BD: | 5.88 | V: | 1.44 in |
| LM: | 6.7 | T: | 1 |
| AJ: | 5.88 | AB: | 3.44 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.38 in | G: | 1.82 |
| AK: | 4.5 | AG: | 4.35 |
| BF: | 0.41 | AA: | 7.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 0.625 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Model Code: | 17YFC |
| Output RPM: | 233 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.67 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

