Grove Gear 17YFC-2-1.000-140TC-7.5-L9
Part #:17YFC-2-1.000-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | H: | 0.53 in |
| BD: | 5.88 | P: | 1.38 in |
| AK: | 4.5 | V: | 1.44 in |
| AF: | 0.19 | AA: | 7.44 |
| BF: | 0.41 | I: | 3.24 in |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| T: | 1 | LL: | 1.98 in |
| D: | 2.06 | G: | 1.82 |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 4.35 | U: | 0.625 in |
| BE: | 0.38 in | L: | 4.45 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.67 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output RPM: | 233 | Input Keyway: | 0.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Model Code: | 17YFC |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

