Grove Gear 17YFC-2-1.000-48CZ-20-L3
Part #:17YFC-2-1.000-48CZ-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AJ: | 3.75 |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | P: | 1.38 in |
| BE: | 0.38 in | G: | 1.82 |
| AG: | 4.35 | D: | 2.06 |
| LL: | 1.98 in | H: | 0.53 in |
| BD: | 3.88 | I: | 3.24 in |
| BF: | 0.28 | AK: | 3 |
| T: | 1 | AB: | 3.44 |
| L: | 4.45 in | AE2: | 0.56 |
| LM: | 6.26 | AA: | 7.44 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.814 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Model Code: | 17YFC | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Center Distance (in): | 1.75 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 0.625 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Motor Frame Size: | 48C | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 20:1 | Bore Code: | 16 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

