Grove Gear 17YFC-2-1.000-48CZ-20-L9
Part #:17YFC-2-1.000-48CZ-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 7.44 |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| LM: | 6.26 | V: | 1.44 in |
| H: | 0.53 in | U: | 0.625 in |
| AJ: | 3.75 | I: | 3.24 in |
| P: | 1.38 in | AK: | 3 |
| BF: | 0.28 | AG: | 4.35 |
| D: | 2.06 | AF: | 0.19 |
| L: | 4.45 in | AB: | 3.44 |
| LL: | 1.98 in | AE2: | 0.56 |
| BD: | 3.88 | T: | 1 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 0.625 in | Ratio: | 20:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YFC-2 | Model Code: | 17YFC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 48C | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.814 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

