How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | BF: | 0.28 |
| BE: | 0.38 in | P: | 1.38 in |
| T: | 1 | L: | 4.45 in |
| H: | 0.53 in | AB: | 3.44 |
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| LM: | 6.26 | AJ: | 3.75 |
| AE2: | 0.56 | AF: | 0.19 |
| G: | 1.82 | AA: | 7.44 |
| LL: | 1.98 in | V: | 1.44 in |
| AK: | 3 | I: | 3.24 in |
| D: | 2.06 | U: | 0.625 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 40:1 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Model Code: | 17YFC | Input HP @ 1750 RPM: | 0.469 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48C |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 0.625 in | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

