Grove Gear 17YFC-2-1.000-48CZ-40-L1
Part #:17YFC-2-1.000-48CZ-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | D: | 2.06 |
| AB: | 3.44 | U: | 0.625 in |
| T: | 1 | V: | 1.44 in |
| L: | 4.45 in | AK: | 3 |
| H: | 0.53 in | P: | 1.38 in |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.24 in | BD: | 3.88 |
| AG: | 4.35 | LM: | 6.26 |
| BF: | 0.28 | G: | 1.82 |
| BE: | 0.38 in | AJ: | 3.75 |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Input Keyway: | 0.625 in | Motor Frame Size: | 48C |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Input HP @ 1750 RPM: | 0.469 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

