Grove Gear 17YFC-2-1.000-48CZ-40-L3
Part #:17YFC-2-1.000-48CZ-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | I: | 3.24 in |
| AA: | 7.44 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| AK: | 3 | LM: | 6.26 |
| AJ: | 3.75 | LL: | 1.98 in |
| H: | 0.53 in | BF: | 0.28 |
| P: | 1.38 in | AF: | 0.19 |
| AG: | 4.35 | L: | 4.45 in |
| T: | 1 | U: | 0.625 in |
| BE: | 0.38 in | AB: | 3.44 |
| G: | 1.82 | D: | 2.06 |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 0.625 in | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Model Code: | 17YFC |
| Input HP @ 1750 RPM: | 0.469 | Bore Code: | 16 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 48C | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

