Grove Gear 17YFC-2-1.000-48CZ-40-L4
Part #:17YFC-2-1.000-48CZ-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AG: | 4.35 |
| BE: | 0.38 in | AA: | 7.44 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| LM: | 6.26 | AJ: | 3.75 |
| BF: | 0.28 | I: | 3.24 in |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 3.44 | L: | 4.45 in |
| LL: | 1.98 in | P: | 1.38 in |
| AE2: | 0.56 | AK: | 3 |
| G: | 1.82 | BD: | 3.88 |
| T: | 1 | U: | 0.625 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.469 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 48C | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 17YFC |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

