Grove Gear 17YFC-2-1.000-48CZ-40-L9
Part #:17YFC-2-1.000-48CZ-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | LM: | 6.26 |
| U: | 0.625 in | P: | 1.38 in |
| AK: | 3 | I: | 3.24 in |
| V: | 1.44 in | G: | 1.82 |
| BD: | 3.88 | AG: | 4.35 |
| BF: | 0.28 | H: | 0.53 in |
| D: | 2.06 | AJ: | 3.75 |
| T: | 1 | AB: | 3.44 |
| AE2: | 0.56 | Center Distance (in): | 1.75 in |
| AA: | 7.44 | AF: | 0.19 |
| BE: | 0.38 in | LL: | 1.98 in |
Technical Specifications
| Motor Frame Size: | 48C | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.469 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Model Code: | 17YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Input Keyway: | 0.625 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Assembly: | YFC-2 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

