Grove Gear 17YFC-2-1.000-56C-10-L1
Part #:17YFC-2-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 6.7 |
| AG: | 4.35 | I: | 3.24 in |
| BF: | 0.41 | H: | 0.53 in |
| LL: | 1.98 in | AB: | 3.44 |
| AF: | 0.19 | AJ: | 5.88 |
| V: | 1.44 in | L: | 4.45 in |
| T: | 1 | AE2: | 0.56 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | P: | 1.38 in |
| BD: | 5.88 | G: | 1.82 |
| AA: | 7.44 | D: | 2.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.37 | Center Distance (in): | 1.75 |
| Model Code: | 17YFC | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 0.625 in |
| Series Code: | OE | Ratio: | 10:1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

